What fields and applications are covered by the standard?
Bechtel: ISO 10218 can be applied across industries – it is not aimed at specific industry sectors but instead applies to all applications where industrial robots are used. This includes traditional manufacturing lines as well as flexible, collaborative workplaces or highly automated systems in a wide variety of industries, from the automotive industry to electronics manufacturing right through to medical technology. It doesn't matter here whether the application involves a single robot in a small workshop or a whole fleet of robots in a complex, networked industrial environment.
What structural changes are there?
Bechtel: Firstly, ISO 10218-1:2025 distinguishes between two robot classes, thus taking into account the fact that large, heavy industrial robots differ significantly from smaller, weaker robots for collaborative applications. These differences relate not only to the risk but also the typical usage scenarios. The standard therefore introduces two risk classes, each with specific requirements on safety, control and integration. This classification creates more clarity for manufacturers and simplifies the risk-based design of protective measures.
The structure was also revised to improve the overall readability and ease of application.
An especially important aspect of the new safety requirements relates to functional safety. While the previous standard often had a blanket requirement for a performance level d (PLd) – regardless of robot type or application – the new ISO 10218-2:2015, however, allows the actual risks to be taken into consideration in a more differentiated manner.
This means: For every safety-related function – for example emergency stop, safe speed monitoring or safe position limitation – an application-specific PL value based on the risk evaluation is now defined.
To assist the user with assessing the risks, the standard offers a comprehensive set of tables with limit values that help with determining the individual risk parameters such as severity, exposition, probability of occurrence and avoidability. This enables safety strategies to be better implemented on the basis of the ALARP - as low as reasonably practicable - principle, which gives new possibilities for realizing applications.
Manual operation in setup mode (teach mode) is also specified in more detail. The standard now places clearer requirements on the reduced speed, the safe monitoring of movements, and the design of the user guidance in this mode – in particular for class II robots. The aim is to further minimize the risks during setup and programming.