Sensor expert SICK has unveiled its robust new Visionary AI-Assist for people detection, outdoor collision avoidance and monitoring. The next generation solution combines high-resolution 2D and 3D image processing with a powerful integrated artificial intelligence (AI) chip in a single device. It can reliably detect people and small objects, and determine their distance from the sensor, even in difficult conditions.
By reducing false alarms, enhancing visibility, and distinguishing between people and objects, the Visionary AI-Assist improves on-site safety and productivity. Compliant with CAN standards, the Visionary AI-Assist is easily integrated into systems by vehicle OEMs and machine builders, and can also be retrofitted to existing equipment.
The future of people detection is here
The Visionary AI-Assist sensor solution is designed specifically for the outdoor automation industry and can be used as an on-site safety assistant for navigation support, operator assistance, collision avoidance and area surveillance. It detects multiple people in a scene to remove dangerous blind spots, reduce operator stress levels, and keep productivity high. SICK has combined its decades of experience in sensor technology together with extensive knowledge of the outdoor machinery sector and machine intelligence in a single powerful, rugged and accurate device.
Trained using thousands of examples, in addition to people detection the Visionary AI-Assist can detect small objects and monitor surroundings to warn and assist in critical situations. The area in which people and objects are detected can be customised, and alert distances and auto-stop commands can be pre-programmed to adapt to a variety of use cases.
The Visionary AI-Assist is ideal for large, automated or frequently manoeuvring machines, such as construction machinery, agri-tech equipment, mobile machinery, production lines, stationary installations, logistics, and bulk materials handling.
Intelligent collision avoidance and area surveillance with robust 3D vision in a single device
The Visionary AI-Assist combines the Visionary-B Two 3D stereo camera and AI-Assist intelligent software for simultaneous distance measurement, object detection and environmental perception. The AI capabilities mean the device can classify people, enabling assessment of hazards and selective warnings, while the stereo-camera provides an area surveillance colour overview. All data acquisition, processing and output runs on a single device with no need for additional hardware.
Providing digital inputs and outputs, Ethernet with REST API and low latency RTSP live video streaming, the Visionary AI-Assist also comes with CAN based on J1939 for flexible integration or retrofitting. The field of view of the camera is adjustable (130° x 105° up to a scanning range of 16 m, or 90° x 60° up to scanning range of 37 m). Set-up and commissioning are easy with configuration and visualisation via a web browser.
Visionary AI-Assist is specially designed for mobile machines and harsh conditions, with a wide voltage range, operating temperatures from –40 °C to +55 °C, IP67 and IP69k enclosure rating, and high shock/vibration resistance.
SICK Industry Specialist Luke Pearson says, “If you can detect people and their distance from an outdoor vehicle, you can protect them. The Visionary AI-Assist expands our portfolio of mobile machine solutions with a dedicated robust device featuring integrated intelligence to protect people. It is the next evolution of people detection, intelligently and simultaneously sensing people, objects and distance. CAN Bus integration and its rugged design make the Visionary AI-Assist the ideal choice to enhance safety, productivity and peace of mind in mobile outdoor applications.”
The innovative design of the Visionary AI-Assist has already seen it shortlisted for the 2025 Systems & Components Trophy – Engineers’ Choice category of the DLG agricultural machinery supply chain awards (part of November’s AGRITECHNICA expo).
About SICK:
SICK is one of the world’s leading solutions providers for sensor-based applications in the industrial sector. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick and headquartered in Waldkirch in Breisgau near Freiburg, the company is one of the technology and market leaders and is present around the globe with 63 subsidiaries and holdings as well as numerous agencies. SICK has more than 10,000 employees worldwide and generated group revenue of EUR 2.1 billion in the 2024 fiscal year. Further information is available online: www.sick.com.