SICK 欢迎您访问我们的网站,感谢您对我们企业、产品和服务的关注。保护您的隐私是我们的重要责任,我们希望您安心访问我们的网页。为此,我们将在下方说明访问我们网页期间将处理哪些信息。
Responsible | SICK AG, Erwin-Sick-Straße 1, 79183 Waldkirch, Germany |
Purpose of processing | Development and validation of a system for safeguarding hazardous areas |
Categories of data |
|
Legal basis | GDPR Art. 6 (1) f) - legitimate interests |
Legitimate interest | SICK processes image, video and 3D data in combination with the above-mentioned additional information for the training and validation of AI systems and for the validation of deterministic algorithms. Most of the data is processed automatically. This processing is done to protect people in the vicinity of machines and to prevent accidents involving them. By developing such a system for the protection of persons, there is a justified corporate interest in the general welfare of all persons. The purpose of the system's accident prevention therefore means that future protection in the interests of all people outweighs the right to the image recordings of the individual, which is worthy of protection. |
Consequences of failure to provide the data | None. |
Storage duration | On the basis of the data, the accuracy and robustness of the product are to be assessed and improved over the product life cycle. In order to comply with product liability in accordance with §13 para. 1 ProdHaftG, the recorded data is stored for 10 years after the last sale of a system based on this technology. |
Data source | Direct collection of data through image / video recording. |
Recipients of the data | Certifying bodies |
Transmission in third countries | For manual completion and to check characteristics, the data is transmitted to a subsidiary of SICK AG in Vietnam. The data is displayed there and characteristic information is supplemented or corrected, but the data is not stored. |
Logic of the automated decision | We do not make automated decisions that may have consequences for data subjects. |
您的权利
您有权
- 了解相应的个人相关数据;
- 修改相应的个人相关数据;
- 删除或锁定相应的个人相关数据;
- 反对处理相应的个人相关数据;
- 传输相应的个人相关数据;
- 如果处理相应的个人相关数据是基于您的同意,则日后可撤回同意;以及
- 只要您认为相应的个人相关数据处理违反数据保护法,可向数据保护监督机构投诉。
对此请联系数据保护专员。我们将妥善答复所有请求。
SICK AG
Datenschutzbeauftragter(数据保护专员)
Erwin-Sick-Straße 1
79183 Waldkirch
Deutschland
隐私条款修改
我们保留随时根据适用要求调整隐私条款的权利。可在我们的网页中随时调阅当前的隐私条款。